Touch_Probe1_Filter

Index.Sub 2082.0H
Data Type Unsigned32
Access Read/Write
PDO Mappable No
Unit microseconds (ms)

Range

0 to FFFFFFFFH
Default Value 00080008H
Store Supported  Yes (1)
Description

This object is used to set the filters value of Touch Probe1 digital input.

 

Touch Probe 1 Filter

  Digital Input High Level Digital Input Low Level

Bit 31 - 16

Bit 15 - 0

Range

0 - 65535

0 - 65535

Default Value

8

8

Notes

(1) ‘Store supported’ is available with firmware V01r36 or superior.